UICFPHSE2BLMini Com Ultimate ID Executive series horizontal sloped faceplate accepts two Mini-Com® Modules, includes label pockets. Black. LABELS NOT INCLUDED
|
Module Type | Mini-Com |
No. of Ports | 2 |
Faceplate Size | Single Gang |
Color | Black |
Label Type | Label Pocket |
Style | Sloped |
Mount Orientation | Horizontal |
Material | ABS |
CE Compliant | NA |
Gang Opening Type | Single Gang |
Part Features | NA |
Sub Brand | PanNet |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498385547 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0165 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1646 |
Installation Documents | Mini-Com Ultimate ID Faceplates: PN279H | US English | 173 KB |
Line Cards | Outlets Offering for EMEA | UK English | 6093 KB |
Part Drawings | Part Drawing, UICFPHSE2.dwg | US English | 88 KB |
Part Drawings | Part Drawing, UICFPHSE2.dxf | US English | 198 KB |
Part Drawings | Mini-Com Ultimate ID 2 Position Horizontal Sloped Executive Series Faceplate OTUICFPHSE2XX--ENG | US English | 147 KB |
Selection Guides | Workstation Selection Guide: D-OTSG01--SA | US English | 6244 KB |
Specification Sheets | Mini-Com® Ultimate ID® Executive Faceplates | US English | 325 KB |