infrastructure for a connected world

An image of Faceplate, Horizontal, Sloped, 2-position, Executive, European White
UICFPHSEA2EW


Mini Com Ultimate ID Executive series horizontal sloped faceplate accepts two Mini-Com® Modules, includes label pockets and extra 2" mounting screw. For Australia. European White. LABELS NOT INCLUDED
NoteAustralia Only.
OM Obsolete CodeOBSOLETE
Product Type Faceplate
Number of Ports 2
Module Type Mini-Com®
Sub Brand Pan-Net®
Material ABS
Color European White
Identification Type Label Pocket
Outlet Orientation Sloped
Overall Width (In.) 4.5
Overall Width (mm) 114.3
Overall Depth (In.) 1.16
Overall Depth (mm) 29.46
Overall Height (In.) 2.75
Overall Height (mm) 69.85
Performance Level NA
Gang Opening Type Single Gang
Mount Orientation Horizontal
Standards Met RoHS Compliant
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1