infrastructure for a connected world

An image of Faceplate Frame, Single Gang, Classic, Black
CBBL


Single gang faceplate frame accepts two 1/2 size module inserts or three 1/3 size module inserts, Black.
Sub Brand PanNet
Product Type Faceplate Frame
Material ABS
Color Black
Identification Type Adhesive Label
Overall Width (In.) 2.75
Overall Width (mm) 69.85
Overall Depth (In.) 0.36
Overall Depth (mm) 9.14
Overall Height (In.) 4.5
Overall Height (mm) 141.3
Gang Opening Type Single Gang
Standards Met RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1