infrastructure for a connected world

An image of Faceplate Frame, Executive, Arctic White
CBEAWY


Single gang faceplate frame accepts up to two 1/2-size module inserts or three 1/3-size module inserts. Supplied with labels and label cover/screw covers, Arctic White.
OM Obsolete CodeOBSOLETE
Sub Brand PanNet
Product Type Faceplate Frame
Color Arctic White
Identification Type Label Pocket
Overall Width (In.) 2.75
Overall Width (mm) 69.85
Overall Depth (In.) 0.58
Overall Depth (mm) 14.73
Overall Height (In.) 4.5
Overall Height (mm) 114.3
Gang Opening Type Single Gang
Standards Met RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1