infrastructure for a connected world

An image of Faceplate Frame, Double Gang, Executive, Electric Ivory
CBEEI-2GY


Double gang faceplate frame which accepts up to four 1/2-size module inserts or six 1/3-size module inserts. Supplied with labels and label cover/screw covers, Electric Ivory.
NoteNA
OM Obsolete CodeOBSOLETE
Sub Brand Pan-Net®
Product Type Faceplate Frame
Material ABS
Color Electric Ivory
Module Type NA
Identification Type Label Pocket
Overall Width (In.) 4.5
Overall Width (mm) 114.3
Overall Depth (In.) 0.58
Overall Depth (mm) 14.73
Overall Height (In.) 4.5
Overall Height (mm) 114.3
Number of Ports 2
Series Type Executive
Mount Method Screw Mount
Gang Opening Type Double Gang
Standards Met RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1