infrastructure for a connected world

An image of Faceplate Frame, Single Gang, Classic, Electric Ivory
CBEI


Single gang faceplate frame accepts two 1/2 size module inserts or three 1/3 size module inserts, Electric Ivory.
NoteNA
OM Obsolete CodeOBSOLETE
Sub Brand Pan-Net®
Product Type Faceplate Frame
Material ABS
Color Electric Ivory
Module Type NA
Identification Type Adhesive Label
Overall Width (In.) 2.75
Overall Width (mm) 69.85
Overall Depth (In.) 0.36
Overall Depth (mm) 9.14
Overall Height (In.) 4.5
Overall Height (mm) 114.3
Series Type Classic
Mount Method Screw Mount
Gang Opening Type Single Gang
Standards Met RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1