CFPH2AWMini Com Classic series single gang horizontal faceplate accepts two Mini-Com® Modules, Arctic White.
|
Note | NA |
OM Obsolete Code | OBSOLETE |
Product Type | Faceplate |
Number of Ports | 2 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Arctic White |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Overall Depth (In.) | 0.68 |
Overall Depth (mm) | 17.27 |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.85 |
Gang Opening Type | Single Gang |
Mount Orientation | Horizontal |
Standards Met | RoHS Compliant |
Part Features | NA |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498368775 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0161 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1610 |
Installation Documents | Mini-Com Faceplates: PN40J | US English | 111 KB |
Line Cards | Outlets Offering for EMEA | UK English | 6093 KB |
Part Drawings | Part Drawing, CFPH2.dwg | US English | 67 KB |
Part Drawings | Part Drawing, CFPH2.dxf | US English | 125 KB |
Part Drawings | Mini-Com 2 Position Horizontal Classic Series Faceplate COCFPH2XX--ENG | US English | 105 KB |
Selection Guides | Workstation Selection Guide: D-OTSG01--SA | US English | 6244 KB |