infrastructure for a connected world

An image of Faceplate, 2 Port, Single Gang, Horizonal, Intl Gray
CFPH2IG


Mini Com Classic series single gang horizontal faceplate accepts two Mini-Com® Modules, International Gray
OM Obsolete CodeOBSOLETE
Sub Brand PanNet
Product Type Faceplate
Number of Ports 2
Module Type Mini-Com®
Material ABS
Color International Gray
Identification Type Adhesive Label
Outlet Orientation Flat
Overall Width (In.) 4.5
Overall Width (mm) 114.3
Overall Depth (In.) 0.68
Overall Depth (mm) 17.27
Overall Height (In.) 2.75
Overall Height (mm) 69.85
Gang Opening Type Single Gang
Standards Met RoHS Compliant
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1