infrastructure for a connected world

An image of Adapter, Matsushita, Off White
CMAIW-X


Mini-Com JIS Adapter, accepts one Mini Com module, Off White.
Sub Brand PanNet
Product Type Adapter
Number of Ports 1
Module Type Mini-Com®
Material ABS
Color Off-White
Identification Type Adhesive Label
Outlet Orientation Flat
Overall Width (In.) 1.73
Overall Width (mm) 43.94
Overall Depth (In.) 0.44
Overall Depth (mm) 11.17
Overall Height (In.) 0.9
Overall Height (mm) 22.86
Standards Met RoHS Compliant
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 10