infrastructure for a connected world

An image of Mini-Com JIS Adapter w/JIS Cat 5e Jack, Red
JAOSSP58RD


Mini-Com® JIS adapter with opaque spring shuttered door and LAN/CAT5E print, with small category 5e jack module, Red.
Sub Brand PanNet
Product Type Adapter
Number of Ports 1
Module Type Mini-Com
Material ABS
Color Red
Identification Type Adhesive Label
Overall Width (In.) NA
Overall Width (mm) 44
Overall Depth (In.) 1.26
Overall Depth (mm) 32.2
Overall Height (In.) 0.9
Overall Height (mm) 22.9
Performance Level Category 5e
Gang Opening Type NA
Standards Met NA
Compatibility Matsushita
Part Features NA
Style Flat
RoHS Compliancy Status Compliant
Min. Order Qty. 1