infrastructure for a connected world

An image of Faceplate, Denmark, Sloped Shuttered Insert, European White
CFPDPS2SEW


Mini Com Denmark style faceplate with one 1/2-size sloped shuttered insert, accepts two Mini-Com modules, includes label and cover. (93mm x 64mm) European White.
NoteNA
Sub Brand PanNet
Product Type Faceplate
Number of Ports 2
Region EMEA
Module Type Mini-Com®
Material ABS
Color European White
Identification Type Label Pocket
Outlet Orientation Sloped
Overall Width (In.) 2.52
Overall Width (mm) 64
Overall Depth (In.) 1.64
Overall Depth (mm) 41.65
Overall Height (In.) 3.68
Overall Height (mm) 93.47
Gang Opening Type NA
Mount Orientation NA
Standards Met RoHS Compliant
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1