CFPTR4BLMini Com Single gang, vertical tamper resistant sloped faceplate, accepts four Mini-Com® Modules, includes hinged cover and screws. Black.
|
OM Obsolete Code | OBSOLETE |
Style | Sloped |
Material | Polycarbonate |
Module Type | Mini-Com |
Sub Brand | PanNet |
Identification Type | Adhesive Label |
Number of Ports | 4 |
Color | Black |
Mount Orientation | Vertical |
Faceplate Size | Single Gang |
Gang Opening Type | Single Gang |
Part Features | NA |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498385313 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0347 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3474 |
Installation Documents | Mini-Com Tamper Resistant Faceplate: PN283C | US English | 157 KB |
Line Cards | Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG | US English | 2128 KB |
Part Drawings | FOUR MODULE SPACE TAMPER RESISTANT FACEPLATE | US English | 811 KB |
Part Drawings | Mini-Com 4 position Tamper Resistant Faceplate - 00897-15 | US English | 2066 KB |
Part Drawings | Mini-Com 4 position Tamper Resistant Faceplate - 00897-15 | US English | 201 KB |
Selection Guides | Workstation Selection Guide: D-OTSG01--SA | US English | 6244 KB |