infrastructure for a connected world

An image of Surface Mount Box, 2 Port, Electric Ivory
CBX2EI-AY


The Mini-Com® Surface Mount Box is plenum rated and accepts two Mini-Com Modules. The box offers a variety of mounting options using adhesive tape, screws, or optional magnet. The box can be identified with an adhesive label and is electric ivory.
NoteCompatible with LD3/LDPH3; LD5/LDPH5 Raceway
Performance Level NA
Product Type Elongated
Number of Ports 2
Module Type Mini-Com®
Color Electric Ivory
Identification Type Optional Adhesive
Includes (1) Box Boase, (2) Box Cover, (3) PLT1.5I-C PAN-TY, (4) 2-Mounting Screw, (5) Strip of 3" X .75" Foam Tape for Mounting, (6) ID Label Kit
Overall Length (In.) 3.65
Overall Length (mm) 92.7
Overall Width (In.) 1.95
Overall Width (mm) 49.5
Overall Height (In.) 1.06
Overall Height (mm) 27
Sub Brand Pan-Net®
Raceway Opening LD3/LDPH3
Material ABS
Standards Met UL 1863; UL 2043; RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 10