infrastructure for a connected world

An image of Surface Mount Box, 2 Port, Intl Gray
CBX2IG-AY


Mini-Com® surface mount box accepts two Mini-Com® Modules. Includes built-in removable blank.Supplied with mounting screws, adhesive backing and cable tie. International Gray.
Sub Brand PanNet
Product Type Elongated
Number of Ports 2
Module Type Mini-Com
Color International Gray
Identification Type Adhesive Label
Includes (1) Box Boase, (2) Box Cover, (3) PLT1.5I-C PAN-TY, (4) 2-Mounting Screw, (5) Strip of 3" X .75" Foam Tape for Mounting, (6) ID Label Kit
Overall Length (In.) 3.65
Overall Length (mm) 92.7
Overall Width (In.) 1.95
Overall Width (mm) 49.5
Overall Height (In.) 1.06
Overall Height (mm) 27
Raceway Opening LD3/LDP3 or LD5/LDP5
Material ABS
Standards Met UL 1863; UL 2043; RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 10