infrastructure for a connected world

An image of Surface Mount Box, 4 Port, Black
CBX4BL-AY


Mini-Com® surface mount box accepts four Mini-Com® Modules. Supplied with mounting screws, adhesive backing, cable ties and label holder/screw cover . Black.
Sub Brand PanNet
Product Type Elongated
Number of Ports 4
Module Type Mini-Com
Color Black
Identification Type Label Pocket
Includes (1) Box Base, (2) Box Cover, (3) 2-PLT1.5I-C PAN-TY, (4) 2-Mounting Screw, (5) Mounting Screw (used to secure Cover to Base), (6) Label/Label Cover, (7) 2-Strip of 1.25" X 0.75" Foam Tape for Mounting
Overall Length (In.) 4.5
Overall Length (mm) 114.3
Overall Width (In.) 2.9
Overall Width (mm) 73.6
Overall Height (In.) 1.06
Overall Height (mm) 27
Raceway Opening LD3/LDPH3; LD5/LDPH5
Material ABS
Standards Met UL 1863; UL 2043; RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 10