infrastructure for a connected world

An image of Surface Mount Box, 4 Port, Low Profile, Intl Gray
CBXC4IG-A


Mini-Com® surface mount box accepts four Mini-Com® Modules. Supplied with adhesive backing and cable ties . International Gray.
Sub Brand PanNet
Product Type Low Profile
Number of Ports 4
Module Type Mini-Com
Color International Gray
Identification Type Adhesive Label
Includes (1)PLT1.5I-C PAN-TY, (2) Strips of 1.25" X .75" 32W125X75STR Foam Tape for Mounting
Overall Length (In.) 3.15
Overall Length (mm) 80
Overall Width (In.) 3.15
Overall Width (mm) 80
Overall Height (In.) 0.91
Overall Height (mm) 23.1
Raceway Opening LD3 and LD5
Standards Met RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1