infrastructure for a connected world

An image of Surface Mount Box, 12 Port, Multimedia, Intl Gray
CBXF12IG-AY


Mini-Com® surface mount box accepts twelve Mini-Com® Modules. Includes built-in fiber spool and bridge. Supplied with mounting screws, adhesive backing, cable ties and label holder/screw cover. International Gray.
Sub Brand PanNet
Product Type Elongated With Fiber Spool
Number of Ports 12
Module Type Mini-Com
Color International Gray
Identification Type Label Pocket
Includes (1) Box Base, (2) Box Cover, (3) Bridge, (4) 2- PLT1.5I-C PAN-TY, (5) Label/ Label Cover, (6) 2-Mounting Screw, (7) Cover Screw (Used To Secure Cover To Base), (8) 2-Strip Of 1.00" X .75" Foam Tape For Mounting, (9) 1-Strip Of 3.00" X .75" Foam Tape For Mounting
Overall Length (In.) 6.7
Overall Length (mm) 170.1
Overall Width (In.) 4.73
Overall Width (mm) 120
Overall Height (In.) 1.81
Overall Height (mm) 46.1
Raceway Opening LD3/LDPH3, LD5/LDPH5, LD10/LDPH10
Material ABS
Standards Met RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 10