NK2BXAW-AThe NetKey® Surface Mount Box is plenum rated and accepts two keystone modules. The box offers a variety of mounting options using adhesive tape, screws, or optional magnet. The box can be identified with an adhesive label and is arctic white.
|
Note | N/A |
Product Type | Elongated |
Number of Ports | 2 |
Module Type | Keystone |
Color | Arctic White |
Identification Type | Adhesive Label |
Includes | (1) Box Cover, (2) Box Base, (3) 2-Mounting Screw, (4) Cable Tie, (5) Foam Tape |
Overall Length (In.) | 3.65 |
Overall Length (mm) | 92.7 |
Overall Width (In.) | 1.95 |
Overall Width (mm) | 49.53 |
Overall Height (In.) | 1.12 |
Overall Height (mm) | 28.6 |
Sub Brand | NetKey® |
Raceway Opening | LDS, LDP, LD |
Material | ABS |
Standards Met | RoHS Compliant |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498376761 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Data Sheets | NetKey Surface Mount Boxes: NKDS45--WW-ENG | US English | 171 KB |
Installation Documents | NetKey Surface Mount Boxes: NK311D | US English | 129 KB |
Line Cards | NetKey Cabling System (EMEA): NKLC--SA-UKE | US English | 7100 KB |
Line Cards | NetKey™ Cabling System | UK English | 7100 KB |
Line Cards | NetKey Cabling System: NKLC16--SA-POR | US English | 2000 KB |
Line Cards | NetKey Cabling System | US English | 1506 KB |
Line Cards | NetKey Cabling System | UK English | 1506 KB |
Line Cards | NetKey Cabling System (Spanish): NKLC37--SA-UKE | US English | 3283 KB |
Line Cards | NetKey Cabling System (Middle East): NKLC35--SA-UKE | US English | 1256 KB |
Part Drawings | Part Drawing - PDF - NK2BX | US English | 78 KB |
Part Drawings | Part Drawing - DWG - NK2BXX-A | US English | 134 KB |
Part Drawings | Part Drawing - DXF - NK2BXX-A | US English | 357 KB |