infrastructure for a connected world

An image of NK 2-Port Surface Mount Box, International Gray
NK2BXIG-A


NetKey® surface mount box accepts two keystone Modules. Includes built-in removable blank.Supplied with mounting screws, adhesive backing and cable tie. International Gray.
Sub Brand NetKey
Product Type Elongated
Number of Ports 2
Module Type Keystone
Color International Gray
Identification Type Adhesive Label
Includes (1) Box Cover, (2) Box Base, (3) 2-Mounting Screw, (4) Cable Tie, (5) Foam Tape
Overall Length (In.) 3.65
Overall Length (mm) 92.7
Overall Width (In.) 1.95
Overall Width (mm) 49.53
Overall Height (In.) 1.12
Overall Height (mm) 28.6
Raceway Opening LDS, LDP and LD
Material ABS
Standards Met RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1