infrastructure for a connected world

An image of NK 4-Port Surface Mount Box, White
NK4BXWH-AY


NetKey® surface mount box accepts four keystone Modules. Includes built-in removable blank.Supplied with mounting screws, adhesive backing and cable tie. White.
Sub Brand NetKey
Product Type Elongated
Number of Ports 4
Module Type Keystone
Color White
Identification Type Label Pocket
Includes (1) Box Base, (2) Box Cover, (3) 2- PLT1.5I-C PAN-TY, (4) 2- Mounting Screw, (5) Mounting Screw (Used to Secure Cover to Base), (6) Label/Label Cover, (7) 2- Strip of 1.25" X .75" Foam Tape for Mounting
Overall Width (In.) 3.26
Overall Width (mm) 82.8
Overall Height (In.) 1.23
Overall Height (mm) 31.2
Raceway Opening LD3/LDP3 or LD5/LDP5
Material ABS
Standards Met RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1