MIWBAEIFaceplate allows mounting a single gang faceplate to double gang in-wall boxes, Electric Ivory.
|
Note | NA |
OM Obsolete Code | OBSOLETE |
Product Type | Adapter |
Module Type | NA |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Electric Ivory |
Identification Type | NA |
Outlet Orientation | Flat |
Overall Width (In.) | 4.96 |
Overall Width (mm) | 125.98 |
Overall Depth (In.) | 0.26 |
Overall Depth (mm) | 6.6 |
Overall Height (In.) | 4.96 |
Overall Height (mm) | 125.98 |
Gang Opening Type | Double Gang |
Mount Orientation | Horizontal/Vertical |
Standards Met | RoHS Compliant |
Part Features | NA |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498334835 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Installation Documents | In-Wall Box Adapter: PN05D | US English | 106 KB |
Part Drawings | Part Drawing - DWG - MIWBA | US English | 90 KB |
Part Drawings | Part Drawing - DXF - MIWBA | US English | 204 KB |
Part Drawings | In-wall Box Adapter (MIWBA) | US English | 51 KB |