infrastructure for a connected world

An image of 23 AWG, UTP Modular Plug, for use with Panduit TX6A 10Gig UTP MaTriX copper cable, 100 Pack
SP6X88-C


The Cat 6A UTP modular plug terminates 4-pair, 23-24 AWG, 100 ohm, solid unshielded twisted pair patch cable with maximum conductor insulation diameter of 0.048 inches (1.22mm) and maximum jacket diameter of 0.315 inches (8.00mm). The modular plug has a robust construction that is rated to 2500 mating cycles. The patented tangle-free latch prevents snags and provides easy release, saving time and providing reliability on moves, adds, and changes. This includes 100 per package.
Product Type Modular Plug
Performance Level Category 6A
Connector Type Modular Plug
Body Material Polycarbonate
Contact Material Gold Plated Phosphor Bronze
Number of Plugs 100
Overall Length (In.) null
Overall Length (mm) null
Shield Type Unshielded (UTP)
Overall Width (In.) 0.46
Overall Width (mm) 11.8
Overall Height (In.) 0.52
Overall Height (mm) 13.1
Overall Depth (In.) 1.6
Overall Depth (mm) 40.6
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Compatible Wire Gauge (AWG) 23
Color Clear
Standards Met Exceeds ANSI/TIA Category 6A and ISO Class EA performance requirements when properly terminated to Panduit Category 6A UTP copper cable, Meets ANSI/TIA-1096-A (formerly FCC Part 68), IEC-60603-7, Supports PoE, PoE+, and proposed Type 3 and 4 PoE++ applications for up to 100 W, RoHS compliant
Flammability Rating UL94V-0
Sub Brand Pan-Plug®
RoHS Compliancy Status Compliant
Min. Order Qty. 100