infrastructure for a connected world

An image of 24 AWG, UTP Modular Plug, for use with 24 AWG Category 6A patch cable, 100 Pack
SP6X88P-C


8-position, 8-wire modular plug, for use with Panduit 24 AWG or stranded Category 6A UTP patch cable, 100 pk..
Performance Level Category 6A
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Color Clear
Conductor Gauge (AWG) 24
Material Polycarbonate
Max. Copper Conductor Size 0.046 in. (1.17mm)
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Operating Temperature 14°F to 149°F (-10°C to 65°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 100