SP6X88SD-C8-position, 8-wire modular plug, for use with Panduit TX6A-SD 10Gig UTP Copper Cable (PU6ASD04), 100 pk.
|
AWG Size | 26 |
Color | Clear |
Material | Polycarbonate |
Performance Level | Category 6A |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 100 |
UPC | 07498398041 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1169 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 1.1688 |
Catalogs | Preferred Parts Catalog for Korea | Korean | 837 KB |
Installation Documents | Category 6A UTP Modular Plug for Panduit SD Horizontal Cable PN572B | US English | 336 KB |
Part Drawings | Category 6A UTP Modular Plug for use with Category 6A Patch Cable: 09M129AD-02 | US English | 126 KB |
Part Drawings | Category 6A UTP Modular Plug for use with Category 6A Patch Cable: 09M129AD-02 | US English | 700 KB |
Part Drawings | TX6A-SD 10 GIG UTP Modular Plug for Category 6A Cords COSP6X88SD-C--ENG | US English | 204 KB |
Specification Sheets | Category 6A UTP Modular Plug for 26 AWG cable: COSP356--WW-ENG | US English | 655 KB |