SP688-CThe Cat 6 UTP modular plug terminates 4-pair, 23-24 AWG, 100 ohm, solid or stranded unshielded twisted pair patch cable with maximum conductor insulation diameter of 0.042 inches (1.07mm) and maximum jacket diameter of 0.250 inches (6.35mm). The modular plug has a robust construction that is rated to 2500 mating cycles. The patented tangle-free latch prevents snags and provides easy release, saving time and providing reliability on moves, adds, and changes. This includes 100 per package.
|
Product Type | Modular Plug |
Performance Level | Category 6 |
Connector Type | Modular Plug |
Body Material | Plastic with Stamped Metal Shield |
Contact Material | Gold Plated Phosphor Bronze |
Number of Plugs | 100 |
Overall Length (In.) | null |
Overall Length (mm) | null |
Shield Type | Unshielded (UTP) |
Overall Width (In.) | 0.46 |
Overall Width (mm) | 11.8 |
Overall Height (In.) | 0.52 |
Overall Height (mm) | 13.1 |
Overall Depth (In.) | 1.6 |
Overall Depth (mm) | 40.6 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Compatible Wire Gauge (AWG) | 24 |
Color | Clear |
Standards Met | Exceeds ANSI/TIA Category 6 and ISO Class E performance requirements when properly terminated to Panduit Category 6 UTP copper cable, Meets ANSI/TIA-1096-A, IEC 60603-7, cULus Listed; UL 1863 and CAN/CSA-C22.2 (UL File E129886), RoHS compliant |
Flammability Rating | UL94V-0 |
Sub Brand | TX6™ |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 100 |
UPC | 07498391416 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1168 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 1.1685 |
Catalog Cut Sheets | Catalog Cut Sheet - SP688-C Product Page | US English | 145 KB |
Catalogs | Preferred Parts Catalog for Latin America-ENG | US English | 6414 KB |
Catalogs | Preferred Parts Catalog for Korea | Korean | 837 KB |
Catalogs | Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG | US English | 1324 KB |
Installation Documents | TX6 PLUS UTP Modular Plug: PN295J-KOR | US English | 1725 KB |
Installation Documents | TX6 PLUS Category 6 Modular Plug: PN295K | US English | 383 KB |
Installation Documents | TX6 PLUS Category 6 Modular Plug (Japanese): PN295K-JP | Japanese | 951 KB |
Part Drawings | TX6 PLUS Modular Plug for Category 6 Patch Cords: 01185-15 DXF | US English | 1592 KB |
Part Drawings | TX6 PLUS Modular Plug for Category 6 Patch Cords: 01185-15 DWG | US English | 180 KB |
Part Drawings | Tx6 Plus Modular Plug for Category 6 Patch Cords | US English | 242 KB |
Specification Sheets | TX6 PLUS Category 6 UTP Modular Plug: COSP388-WW-ENG | US English | 104 KB |