infrastructure for a connected world

An image of 24-26 AWG, Category 6, Shielded Modular Plug, 100 Pack
SPS688-C


8-position, 8-wire modular plug, for use with 24-26 AWG, Category 6, shielded copper cable, 100 pk.
Performance Level Category 6
Number of Contacts NA
Number of Positions NA
Wiring Scheme T568A/T568B
Overall Width (In.) 0.46
Overall Width (mm) 11.7
Overall Height (In.) 0.52
Overall Height (mm) 13.21
Overall Depth (In.) 1.6
Overall Depth (mm) 40.64
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Color Clear
Conductor Gauge (AWG) 24-26
Material Polycarbonate
Number of Ports 1
RoHS Compliancy Status Compliant
Min. Order Qty. 100