infrastructure for a connected world

An image of 28 AWG, Category 5e, UTP Modular Plug, 10 Pack
MP528-X


8-position, 8-wire modular plug, for use with 28 AWG Category 5e, UTP Copper Cable. 10 pk.
Product Type Modular Plug
Performance Level Category 5e
Connector Type Modular Plug
Body Material Polycarbonate
Contact Material Gold plated Phosphor Bronze
Number of Plugs 10
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Overall Width (In.) 0.46
Overall Width (mm) 11.7
Overall Height (In.) 0.52
Overall Height (mm) 13.1
Overall Depth (In.) 0.9
Overall Depth (mm) 22.8
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Compatible Wire Gauge (AWG) 28
Color Clear
Standards Met IEC 60603-7, RoHS compliant
Flammability Rating UL94V-0
Sub Brand PanPlug
RoHS Compliancy Status Compliant
Min. Order Qty. 10