infrastructure for a connected world

Product Type Modular Plug
Performance Level Category 5e
Connector Type Modular Plug
Body Material Polycarbonate
Contact Material Gold plated Phosphor Bronze
Number of Plugs 1000
Overall Length (In.) null
Overall Length (mm) null
Shield Type Unshielded (UTP)
Overall Width (In.) 0.46
Overall Width (mm) 11.7
Overall Height (In.) 0.52
Overall Height (mm) 13.1
Overall Depth (In.) 0.9
Overall Depth (mm) 22.8
Maximum Operating Temperature (°C) null
Maximum Operating Temperature (°F) null
Minimum Operating Temperature (°C) null
Minimum Operating Temperature (°F) null
Compatible Wire Gauge (AWG) 30
Color Clear
Standards Met IEC 60603-7, RoHS compliant
Flammability Rating UL94V-0
Sub Brand PanPlug
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000