infrastructure for a connected world

An image of 30 AWG, Category 5e, UTP Modular Plug, 10 Pack
MP530-X


8-position, 8-wire modular plug, for use with 30 AWG Category 5e, UTP Copper Cable. 10 pk.
Performance Level Category 5e
Overall Height (In.) 0.26
Overall Height (mm) 6.6
Overall Depth (In.) 1.44
Overall Depth (mm) 11.5
Color Clear
Conductor Gauge (AWG) 30
Environment Indoor
Material Polycarbonate
RoHS Compliancy Status Compliant
Min. Order Qty. 10