infrastructure for a connected world

An image of 24 AWG, Category 5e, UTP Modular Plug, 50 Pack
MP588-L


8-position, 8-wire modular plug, for use with 24 AWG, Category 5e, UTP copper cable. 50 pk.
Performance Level Category 5e
Connector Type Modular Plug
Body Material Plastic with Stamped Metal Shield
Contact Material Gold
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Overall Width (In.) 0.46
Overall Width (mm) 11.7
Overall Height (In.) 0.32
Overall Height (mm) 8.1
Overall Depth (In.) 0.9
Overall Depth (mm) 22.9
Color Clear
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Conductor Gauge (AWG) 24
Environment Indoor
Material Polycarbonate
Number of Ports 1
RoHS Compliancy Status Compliant
Min. Order Qty. 50