infrastructure for a connected world

An image of 24 AWG, Category 5e, UTP Modular Plug, 1000 Pack
MP588-M


The Cat 5e modular plug terminates 4-pair, 24-26 AWG, 100 ohm, solid or stranded, unshielded twisted pair cable with maximum conductor insulation diameter of 0.040 inches (1.02mm). The modular plug has a robust construction that is rated to 2500 mating cycles. The patented tangle-free latch prevents snags and provides easy release. Simplified termination method shall require no load bar. Guide ramp shall facilitate easy conductor insertion and termination. This includes 1,000 per package.
Product Type Modular Plug
Performance Level Category 5e
Connector Type Modular Plug
Body Material Polycarbonate
Contact Material Phosphor Bronze Plated with Gold
Number of Plugs 1000
Wiring Scheme T568A/T568B
Overall Length (In.) 0.88
Overall Length (mm) 22.4
Shield Type Unshielded (UTP)
Overall Width (In.) 0.46
Overall Width (mm) 11.7
Overall Height (In.) 0.32
Overall Height (mm) 8.1
Overall Depth (In.) 0.88
Overall Depth (mm) 22.4
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Compatible Wire Gauge (AWG) 24
Color Clear
Standards Met Meet all applicable ANSI/TIA-968-A requirements and exceeds IEC 60603-7 specifications, Meet requirements of IEEE 802.3af and IEEE 802.3at for PoE applications, RoHS compliant
Flammability Rating UL94V-0
Sub Brand Pan-Plug®
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000