infrastructure for a connected world

An image of 24-26 AWG, Category 5e, Shielded Modular Plug, 100 Pack
MPS588-C


8-position, 8-wire, shielded modular plug, for use with 24-26 AWG, Category 5e, shielded copper cable, 100 pk.
Product Type Modular Plug
Performance Level Category 5e
Connector Type Modular Plug
Body Material Plastic with Stamped Metal Shield
Contact Material Phosphor Bronze Plated with Gold
Number of Plugs 100
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Overall Width (In.) 0.46
Overall Width (mm) 11.7
Overall Height (In.) 0.32
Overall Height (mm) 8.1
Overall Depth (In.) 0.89
Overall Depth (mm) 22.5
Compatible Wire Gauge (AWG) 24-26
Color Clear
Standards Met Meets all applicable ANSI/TIA-968-A requirements and exceeds IEC 60603-7 specifications, Meet requirements of IEEE 802.3af and IEEE 802.3at for PoE applications
Flammability Rating UL94V-0
Sub Brand PanPlug
RoHS Compliancy Status Compliant
Min. Order Qty. 100