infrastructure for a connected world

An image of NK Cat 6 punchdown jack module, 25 pack  - Arctic White
NK688MAW-Q


Bulk pack of 25, Category 6, 8-position, 8-wire, keystone punchdown jack modules. Arctic White.
Performance Level Category 6
Termination Style Punchdown
Module Type Keystone
Wiring Scheme T568A/T568B
Maximum Storage Temperature (°F) 158
Color Arctic White
Module Form Factor Keystone
Material ABS/Polycarbonate
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Application Unshielded
RoHS Compliancy Status Compliant
Min. Order Qty. 25