NK688MBLCategory 6, 8-position, 8-wire, keystone punchdown jack module. Black.
|
Performance Level | Category 6 |
Color | Black |
Module Form Factor | Keystone |
Termination Style | Punchdown |
Wiring Scheme | T568A/T568B |
Material | ABS/Polycarbonate |
Operating Temperature | -14°F to 149°F (-10°C to 65°C) |
Storage Temperature | -40°F to 158°F (-40°C to 70°C) |
Application | Unshielded |
Module Type | Keystone |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498357470 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1604 |