infrastructure for a connected world

Performance Level Category 6
Termination Style Punchdown
Module Type Keystone
Wiring Scheme T568A/T568B
Maximum Storage Temperature (°F) 158
Color Blue
Module Form Factor Keystone
Material ABS/Polycarbonate
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Application Unshielded
RoHS Compliancy Status Compliant
Min. Order Qty. 25