infrastructure for a connected world

An image of NK Cat 6 punchdown jack module, 25 pack  - Electric Ivory
NK688MEI-Q


Bulk pack of 25, Category 6, 8-position, 8-wire, keystone punchdown jack modules. Electric Ivory.
Performance Level Category 6
Termination Style Punchdown
Module Type Keystone
Wiring Scheme T568A/T568B
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Maximum Storage Temperature (°F) 158
Color Electric Ivory
Module Form Factor Keystone
Material ABS/Polycarbonate
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Application Unshielded
RoHS Compliancy Status Compliant
Min. Order Qty. 25