infrastructure for a connected world

An image of NK Cat 6 punchdown jack module - Green
NK688MGR


Category 6, 8-position, 8-wire, keystone punchdown jack module. Green.
Performance Level Category 6
Connector Type Jack Module
Termination Style Punchdown
Body Material ABS
Contact Material Gold
Module Type Keystone
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Connector 1 Type RJ45
Connector 2 Type NA
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Maximum Storage Temperature (°F) 158
Color Green
Module Form Factor Keystone
Material ABS/Polycarbonate
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Application Unshielded
RoHS Compliancy Status Compliant
Min. Order Qty. 1