infrastructure for a connected world

An image of Zone Cord, Cat 6A FTP Solid LSZH White Cable, Jack to Plug, 16m
SAJLWH16MBL


Category 6A, solid, LSZH, white cable with a Mini-Com® TX6™ PLUS Shielded Jack Module to TX6™ PLUS Shielded Modular Plug.
Conductor Gauge (AWG) 26
Conductor Gauge (kcmil) NA
Performance Level Category 6A
NoteIntended for use in fixed installations which are outside the scope of RoHS
Connector 2 Type Modular Plug
Connector 1 Type Jack Module
Overall Length (In.) NA
Overall Length (ft.) 52.49
Overall Length (m) 16
Overall Length (mm) NA
Nominal Diameter (mm) NA
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Color White
Sub Brand PanZone
Flammability Rating LSZH-1 (60332-1)
Standards Met ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
Product Type Zone Cord
Cable Color White
Length (ft.) 52.49
Termination End 1 Jack Module- Black
Termination End 2 Modular Plug
CE Compliant Yes
Nominal Cable Outside Diameter (In.) 0.29
Nominal Cable Outside Diameter (mm) 7.4
Cable Length (ft.) 52.48
Cable Length (m) 16
Cable Type U/UTP
Conductor Material Copper
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1
Measurement System Meters (Rest of World)