infrastructure for a connected world

An image of Zone Cord, Cat 6A FTP Solid LSZH White Cable, Jack to Plug, 18m
SAJLWH18MBL


Category 6A, solid, LSZH, white cable with a Mini-Com® TX6™ PLUS Shielded Jack Module to TX6™ PLUS Shielded Modular Plug.
NoteIntended for use in fixed installations which are outside the scope of RoHS
Performance Level Category 6A
Cable Color Black
Length (ft.) 59.06
Length (m) 18.0
Flammability Rating LSZH-1 (60332-1)
Termination End 1 Jack Module- Black
Termination End 2 Modular Plug
CE Compliant Yes
Nominal Cable O.D. (In.) 0.29
Nominal Cable O.D. (mm) 7.4
Operating Temperature 14°F to 140°F (-10°C to 60°C)
Standards ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
Storage Temperature -40°F to 158°F (-40°C to 70°C)
AWG Size 26
BMEcat - Type of Connector RJ45 8(8)
Cable Type U/UTP
Conductor Material Copper
Installation Temperature -40°F to 158°F (-40°C to 70°C)
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1