infrastructure for a connected world

An image of Zone Cord, Cat 6A FTP Solid LSZH White Cable, Jack to Plug, 22m
SAJLWH22MBL


Category 6A, solid, LSZH, white cable with a Mini-Com® TX6™ PLUS Shielded Jack Module to TX6™ PLUS Shielded Modular Plug.
Conductor Gauge (AWG) 26
Performance Level Category 6A
NoteIntended for use in fixed installations which are outside the scope of RoHS
Overall Length (ft.) 72.18
Overall Length (m) 22
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Flammability Rating LSZH-1 (60332-1)
Standards Met ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
Cable Color White
Length (ft.) 72.18
Termination End 1 Jack Module- Black
Termination End 2 Modular Plug
CE Compliant Yes
Nominal Cable Outside Diameter (In.) 0.29
Nominal Cable Outside Diameter (mm) 7.4
Cable Length (ft.) 72.16
Cable Length (m) 22
Cable Type U/UTP
Conductor Material Copper
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1