infrastructure for a connected world

An image of Cat 6A 28AWG UTP Patch Cord, CM/LSZH, Blue, 0.2 meter
UTP28X0.2MBU


Category 6A Performance, 28AWG, UTP Patch Cord, CM/LSZH, Blue, 0.2m.
Conductor Gauge (AWG) 28
Performance Level Category 6A
Conductor Type Solid
Overall Length (ft.) 0.66
Overall Length (m) 0.2
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 167
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Flammability Rating CM, LSZH-1 (60332-1)
Standards Met IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
Cable Color Blue
Length (ft.) 0.66
Termination End 1 Modular Plug
Termination End 2 Modular Plug
CE Compliant Yes
Nominal Cable Outside Diameter (In.) 0.19
Nominal Cable Outside Diameter (mm) 4.7
Boot Color Clear
Cable Length (ft.) 0.66
Cable Type F/UTP
Conductor Material Copper
Material Copper
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) -40
Minimum Installation Temperature (°F) -40
Part Features 100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch
RoHS Compliancy Status Compliant
Min. Order Qty. 1