infrastructure for a connected world

An image of PViQ Enhanced Interconnect Patch Cord, STP, Cat 6A, Dual Rating, Blue Cable 10 Feet
PVQ-ES6X10BU


10Gig™ STP Enhanced Interconnect Patch Cord for use with PanView iQ™ Patch Panel, dual rated, 10.00 ft, Blue.
Conductor Gauge (kcmil) NA
Performance Level Category 6A
Overall Length (In.) NA
Overall Length (ft.) 10
Overall Length (m) 3
Overall Length (mm) NA
Nominal Diameter (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Storage Temperature (°C) NA
Maximum Storage Temperature (°F) NA
Minimum Storage Temperature (°C) NA
Minimum Storage Temperature (°F) NA
Color Blue
Sub Brand PanView iQ
Flammability Rating CM, LSZH-1 (60332-1)
Standards Met ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
Product Type Copper Patch Cord
CE Compliant Yes
Cable Color Blue
Cable Type S/FTP
Conductor Material Copper
Length (ft.) 10.00
Part Features 100% performance tested, integral pair manager, slender strain relief boot, patented tangle free latch, ninth conductor continuity and led indicator and switch
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Measurement System Feet (USA Only)