infrastructure for a connected world

An image of PViQ Enhanced Interconnect Patch Cord, STP, Cat 6A, Dual Rating, White Cable 14 Feet
PVQ-ES6X14WH


10Gig™ STP Enhanced Interconnect Patch Cord for use with PanView iQ™ Patch Panel, dual rated, 14.00 ft, White.
Conductor Gauge (kcmil) NA
Performance Level Category 6A
Overall Length (In.) NA
Overall Length (ft.) 14
Overall Length (m) 4.3
Overall Length (mm) NA
Nominal Diameter (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Storage Temperature (°C) NA
Maximum Storage Temperature (°F) NA
Minimum Storage Temperature (°C) NA
Minimum Storage Temperature (°F) NA
Color White
Sub Brand PanView iQ
Flammability Rating CM, LSZH-1 (60332-1)
Standards Met ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
Product Type Copper Patch Cord
CE Compliant Yes
Cable Color White
Cable Type S/FTP
Conductor Material Copper
Length (ft.) 14.00
Part Features 100% performance tested, integral pair manager, slender strain relief boot, patented tangle free latch, ninth conductor continuity and led indicator and switch
RoHS Compliancy Status Compliant
Min. Order Qty. 1