infrastructure for a connected world

An image of PanView iQ Interconnect Patch Cord, Cat 6, Blue, CM rated, 10ft
PVQ-BIU6C10BU


Category 6 UTP interconnect patch cord for use with PanView iQ™ Patch Panel, Communications (CM) rated, 10.00 ft, Blue.
Performance Level Category 6
Overall Length (ft.) 10
Overall Length (m) 3
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Storage Temperature (°C) NA
Maximum Storage Temperature (°F) NA
Minimum Storage Temperature (°C) NA
Minimum Storage Temperature (°F) NA
Flammability Rating CM
Standards Met ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
Length (ft.) 10.00
CE Compliant Yes
Cable Color Blue
Cable Type U/UTP
Conductor Material Copper
Part Features Switch/server port detection, 100% performance tested, integral pair manager, slender strain relief boot, patented tangle free latch, ninth conductor continuity and a variety of cable colors and lengths
RoHS Compliancy Status Compliant
Min. Order Qty. 1