infrastructure for a connected world

An image of PViQ Interconnect UTP Cat6 Patch Cord CM rating 10 Meter Green
PVQ-BIU6C10MGR


Category 6 UTP interconnect patch cord for use with PanView iQ™ Patch Panel, Communications (CM) rated, 10.0 m, Green.
OM Obsolete CodeOBSOLETE
Performance Level Category 6
Overall Length (ft.) 32.81
Overall Length (m) 10
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Storage Temperature (°C) NA
Maximum Storage Temperature (°F) NA
Minimum Storage Temperature (°C) NA
Minimum Storage Temperature (°F) NA
Flammability Rating CM
Standards Met ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
CE Compliant No
Cable Color Green
Cable Type U/UTP
Conductor Material Copper
Length (ft.) 32.81
Part Features Switch/server port detection, 100% performance tested, integral pair manager, slender strain relief boot, patented tangle free latch, ninth conductor continuity and a variety of cable colors and lengths
RoHS Compliancy Status Compliant
Min. Order Qty. 1