PVQ-BIU6C20GRCategory 6 UTP interconnect patch cord for use with PanView iQ™ Patch Panel, Communications (CM) rated, 20.00 ft, Green.
|
OM Obsolete Code | OBSOLETE |
Conductor Gauge (kcmil) | NA |
Performance Level | Category 6 |
Overall Length (In.) | NA |
Overall Length (ft.) | 20 |
Overall Length (m) | 6.1 |
Overall Length (mm) | NA |
Nominal Diameter (mm) | NA |
Maximum Operating Temperature (°C) | NA |
Maximum Operating Temperature (°F) | NA |
Minimum Operating Temperature (°C) | NA |
Minimum Operating Temperature (°F) | NA |
Maximum Storage Temperature (°C) | NA |
Maximum Storage Temperature (°F) | NA |
Minimum Storage Temperature (°C) | NA |
Minimum Storage Temperature (°F) | NA |
Color | Green |
Sub Brand | PanView iQ |
Flammability Rating | CM |
Standards Met | ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863. |
Product Type | PanView iQ Patch Cord |
Length (ft.) | 20.00 |
CE Compliant | No |
Cable Color | Green |
Cable Type | U/UTP |
Conductor Material | Copper |
Part Features | Switch/server port detection, 100% performance tested, integral pair manager, slender strain relief boot, patented tangle free latch, ninth conductor continuity and a variety of cable colors and lengths |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
Measurement System | Feet (USA Only) |
UPC | 07498310809 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0746 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7461 |
Brochures | Physical Infrastructure Managmenet PanView iQ (PViQ) System Hardware: PVCB25--SA-ENG | US English | 907 KB |
Part Drawings | Part Drawing, PVQ-BIU6xx.pdf | US English | 109 KB |
Specification Sheets | PViQ Interconnect Patch Cords Spec Sheet: D-PVSP73--WW-ENG | US English | 103 KB |