infrastructure for a connected world

An image of Copper Patch Cord, Cat 5e, Intl Gray F/UTP Cable, Blue Boots, 0.5 Meter
STPCH0.5MBBU


Category 5e, shielded patch cord with Pan-Plug® Shielded Modular Plugs on each end, Blue, 0.5 meters.
Conductor Gauge (AWG) 26
Conductor Gauge (kcmil) NA
Performance Level Category 5e
Conductor Type Stranded
Connector 2 Type RJ45 8(8)
Connector 1 Type RJ45 8(8)
Overall Length (In.) NA
Overall Length (ft.) 1.64
Overall Length (m) 0.5
Overall Length (mm) NA
Nominal Diameter (mm) NA
Wiring Scheme T568A
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Boot Color Blue
Color International Gray
Sub Brand PanNet
Flammability Rating CM, LSZH-1 (60332-1)
Standards Met ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
Product Type Copper Patch Cord
Cable Color International Gray
Length (ft.) 1.64
CE Compliant Yes
Maximum Installation Temperature (°F) 158
Nominal Cable Outside Diameter (In.) 0.20
Nominal Cable Outside Diameter (mm) 5.2
Termination End 1 Modular Plug
Termination End 2 Modular Plug
Cable Length (ft.) 1.64
Cable Type F/UTP
Conductor Material Copper
Maximum Installation Temperature (°C) 70
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Measurement System Meters (Rest of World)