infrastructure for a connected world

An image of Copper Patch Cord, Cat 5e, Intl Gray F/UTP Cable, Red Boots, 0.5 Meter
STPCH0.5MBRD


Category 5e, shielded patch cord with Pan-Plug® Shielded Modular Plugs on each end, Red, 0.5 meters.
Conductor Gauge (AWG) 26
Performance Level Category 5e
Conductor Type Stranded
Overall Length (ft.) 1.64
Overall Length (m) 0.5
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Flammability Rating CM, LSZH-1 (60332-1)
Standards Met ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
Cable Color International Gray
Boot Color Red
Length (ft.) 1.64
CE Compliant Yes
Maximum Installation Temperature (°F) 158
Nominal Cable Outside Diameter (In.) 0.20
Nominal Cable Outside Diameter (mm) 5.2
Termination End 1 Modular Plug
Termination End 2 Modular Plug
Cable Length (ft.) 1.64
Cable Type F/UTP
Conductor Material Copper
Maximum Installation Temperature (°C) 70
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
RoHS Compliancy Status Compliant
Min. Order Qty. 1