infrastructure for a connected world

An image of Copper Patch Cord, Cat 5e, Intl Gray S/FTP Cable, Yellow Boots, 1.5 Meter
STPCH1.5MBYL


Category 5e, shielded patch cord with Pan-Plug® Shielded Modular Plugs on each end, Yellow, 1.5 meters.
Performance Level Category 5e
Cable Color International Gray
Boot Color Yellow
Length (ft.) 4.92
Length (m) 1.5
CE Compliant Yes
Conductor Type Stranded
Flammability Rating CM, LSZH-1 (60332-1)
Installation Temperature -40°F to 158°F (-40°C to 70°C)
Nominal Cable O.D. (In.) 0.20
Nominal Cable O.D. (mm) 5.2
Operating Temperature 14°F to 140°F (-10°C to 60°C)
Standards ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
Termination End 1 Modular Plug
Termination End 2 Modular Plug
AWG Size 26
BMEcat - Type of Connector RJ45 8(8)
Cable Type F/UTP
Conductor Material Copper
Storage Temperature -40°F to 158°F (-40°C to 70°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1