infrastructure for a connected world

An image of Copper Patch Cord, Cat 5e (SD), 28 AWG, Blue CM/LSZH UTP Cable, 1m
UTP28CH0.5MBU


Category 5e performance, 28 AWG UTP patch cord with Pan-Plug™ Modular Plugs on each end. Blue. 0.5 meters.
Conductor Gauge (AWG) 28
Conductor Gauge (kcmil) NA
Performance Level Category 5e
Overall Length (In.) NA
Overall Length (ft.) NA
Overall Length (m) NA
Overall Length (mm) NA
Nominal Diameter (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Flammability Rating CM, LSZH-1 (60332-1)
Standards Met IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
Cable Color Blue
Length (ft.) 1.64
Length (m) 0.5
Termination End 1 Modular Plug
Termination End 2 Modular Plug
CE Compliant Yes
Nominal Cable Outside Diameter (In.) 0.15
Nominal Cable Outside Diameter (mm) 3.8
UL5A Listed No
Boot Color No Boot
Cable Length (ft.) 1.64
Cable Type U/UTP
Conductor Material Copper
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Operating Temperature 14°F to 167°F (-10°C to 75°C)
Part Features 100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch
RoHS Compliancy Status Compliant
Min. Order Qty. 1